Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Cylinders / Cylinder Components / Connecting Components
MSCCN, MSCCA - Compact Cylinders - Fixed Type
Misumi
Metric
Cylinders / Cylinder Components / Connecting Components
MSCCN, MSCCA - Compact Cylinders - Fixed Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MSCCN25-5
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Type Selection
TS
Operating Temperature Range (deg Celsius)
OT
Accessories
AC
Accessories
ACA
Material of Nut
MATACN
Material of Flat Washer
MATACW
Surface Treatment of Accessories
STA
Tube Inner Diameter
TD [mm]
Stroke Selection
STROKE [mm]
Cylinder Body Terminal Shape
SHP
Rod Tip
ROD
Packing
P
A
A [mm]
B
B [mm]
C
C [mm]
1
2
3
4
5
6
7
8
MSCCN12-5
Rod Tip Female Thread
5~60
Flat Washer 4pcs.
Nut 1 pc.
-
SPC
Nickel Plating
12
5
A (Standard)
M3x0.5
NB (Nitrile Rubber)
25.5
22.0
25
MSCCN16-5
Rod Tip Female Thread
5~60
Flat Washer 4pcs.
Nut 1 pc.
-
SPC
Nickel Plating
16
5
A (Standard)
M4x0.7
NB (Nitrile Rubber)
25.5
22.0
29
MSCCN20-5
Rod Tip Female Thread
5~60
Flat Washer 4pcs.
Nut 1 pc.
-
SPC
Nickel Plating
20
5
A (Standard)
M5x0.8
NB (Nitrile Rubber)
34.0
29.5
36
MSCCN25-5
Rod Tip Female Thread
5~60
Flat Washer 4pcs.
Nut 1 pc.
-
SPC
Nickel Plating
25
5
A (Standard)
M6x1.0
NB (Nitrile Rubber)
37.5
32.5
40
MSCCN32-5
Rod Tip Female Thread
5~60
Flat Washer 4pcs.
Nut 1 pc.
-
SPC
Nickel Plating
32
5
A (Standard)
M8x1.25
NB (Nitrile Rubber)
40.0
33.0
45
MSCCN40-5
Rod Tip Female Thread
5~60
Flat Washer 4pcs.
Nut 1 pc.
-
SPC
Nickel Plating
40
5
A (Standard)
M8x1.25
NB (Nitrile Rubber)
46.5
39.5
52
MSCCN50-10
Rod Tip Female Thread
5~60
Flat Washer 4pcs.
Nut 1 pc.
-
SPC
Nickel Plating
50
10
A (Standard)
M10x1.5
NB (Nitrile Rubber)
48.5
40.5
64
MSCCN63-30
Rod Tip Female Thread
5~60
Flat Washer 4pcs.
Nut 1 pc.
-
SPC
Nickel Plating
63
30
A (Standard)
M10x1.5
NB (Nitrile Rubber)
54.0
46.0
77
Vis komprimeret visning (8 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Misumi
- MSCCN, MSCCA
Shorttext
Compact Cylinders - Fixed Type
Sidste ændring
29.11.2024 04:29:06
Enhed
Nøgleord
Compact
Cylinders
Fixed Type
metric
Klassifikationer
CNS
CNSERPBASE Object Properties